MDF90B-.. filter module

Example: MDF90B-0500-503-X-000

Product name

MD

  • MD = MOVIDRIVE®

Device type

F

  • F = Filter module

Series

90

  • 90 = Use with sinusoidal energy recovery

Version

B

  • B = Version status B

Power class

0500

  • 0500 = 50 kW
  • 0750 = 75 kW

Connection voltage

5

  • 5 = AC 380 – 500 V

EMC variants of the power section

X

  • X = Not relevant

Number of phases

3

  • 3 = 3-phase connection type

Operating mode

4

  • 4 = 4-quadrant operation (with brake chopper)

Variants

0

  • 0 = Not relevant

Designs

00

 

  • 00 = Standard design