MDR9.B-.. Regenerative power supply modules

Example: MDR91B-0500-503-4-S00

Product name

MD

  • MD = MOVIDRIVE®

Device type

R

  • R = Supply and regenerative power supply module

Series

91

  • 90 = Sinusoidal energy recovery
  • 91 = Block-shaped energy recovery

Version

B

  • B = Version status B

Power class

0500

  • 0500 = 50 kW
  • 0750 = 75 kW

Connection voltage

5

  • 5 = AC 380 – 500 V

EMC variants of the power section

0

  • 0 = Basic interference suppression integrated

Number of phases

3

  • 3 = 3-phase connection type

Operating mode

4

  • 4 = 4-quadrant operation (with brake chopper)

Variants

0

  • 0 = Not relevant
  • S = Control via MOVI-C® CONTROLLER

Designs

00

 

  • 00 = Standard design

Options

 

 

  • /L = Coated printed circuit boards