MDR9.B-0500 – 0750-..

[1] | Terminal screw for TN/TT systems | [5] | X31: SEW‑EURODRIVE Service interface | [18] | X13: Line contactor control, precharge inhibit |
[2] | X7: Braking resistor temperature monitoring | [6] | X20: Digital inputs | [19] | X12: MDR90B: Line voltage tapping from filter module MDR91B: No function |
[3] | X30 OUT: System bus | [7] | X21: Digital outputs |
|
|
[4] | X30 IN: System bus | [8] | EtherCAT® ID switch |
|
|
[9] | Status LEDs EtherCAT® "RUN", "ERR" |
|
| ||
[10] | 7-segment display |
|
| ||
|
| [11] | S3: Switch for module bus operating mode |
|
|
[12] | X5: 24 V supply voltage connection |
|
| ||
|
| [13] | PE connection |
|
|
[14] | X4: DC link connection |
|
| ||
[15] | X3: Braking resistor connection |
|
| ||
[16] | X1: Line connection |
|
| ||
|
| [17] | 3 × PE connection housing |
|
|