MDF90B-.. filter module
The MDF90.. filter module is used together with the MDR90B sinusoidal supply and regenerative modules.
It ensures that line-bound interference caused by the pulsed voltage supply is not transmitted to the supply system. The mechanical and electrical installation procedure can be performed particularly quickly and easily thanks to the modular design.
Device data
Nominal line voltage in accordance with EN 50160 | 3 × AC 380 – 500 V |
Line frequency | 50 – 60 Hz ±5% |
Nominal DC link voltage | DC 750 V |
Type designation | Operation | Nominal power | Technical data
|
|---|---|---|---|
kW | |||
MDF90B-0500-503-X-000 | Sinusoidal | 50 | |
MDF90B-0750-503-X-000 | 75 |