MDR90B-.. sinusoidal supply and regenerative modules
Characteristics
- 0% weighted distortion factor due to sinusoidal current consumption and energy recovery.
- Optimum filtering effect thanks to a filter module integrated in the axis system.
- Virtually no losses due to the harmonics in the transformer, in the supply system cable, and in the low-voltage distribution unit.
- High EMC category C2.
- Higher utilization of the motor power due to an increased DC link voltage of DC 750 V.
- Insensitive to supply fluctuations due to a controlled DC link voltage.
- High overload capacity of 250% of the nominal power rating.
- Internal precharging of the DC link capacity via the DC 24 V supply.
- Increased tolerance to long supply system cables with increased inductance.
- Communication with the connected axis modules via module bus.
- Automatic adaptation to the power supply, diagnostics, and data storage function with the MOVISUITE® engineering software.
- Connection via EtherCAT®/SBusPLUS to MOVI-C® CONTROLLERs and higher-level controllers (PROFINET, EtherNetTM/IP, Modbus TCP/IP, EtherCAT®).
- Data storage in the MOVI-C® CONTROLLER, automatic data recovery in the event of device replacement.
- Measurement of energy and power flow.
- Scope function for detailed diagnostics.
- Braking resistor can be connected, regenerative function can be deactivated.
Device data
Nominal line voltage in accordance with EN 50160 | 3 × AC 380 – 500 V |
Line frequency | 50 – 60 Hz ±5% |
Nominal DC link voltage | DC 750 V |
Type designation | Operation | Nominal power | Nominal DC link current | Overload capacity | Technical data
|
|---|---|---|---|---|---|
kW | A | % | |||
MDR90B-0500-503-4-S00 | Sinusoidal | 50 | 67 | 250 | |
MDR90B-0750-503-4-S00 | 75 | 100 | 250 |