Installation

A MOVIDRIVE® modular axis system is designed so that the axis modules must be mounted in descending order of the nominal DC link current.

If the width of the axis system is wider than the available control cabinet width, it is possible to install some of the modules in a second row (auxiliary row).

The first row is connected to the second row (DC link connection) using cables. The cable length is predetermined. The distance between the upper edge of the main row and the upper edge of the auxiliary row is 670 mm.

The power supply modules are selected in the same way as with the one-row design depending on the connected axis modules in the main row and auxiliary row.

The following requirements must be met for installation in a control cabinet:

  • Ensure a clearance of at least 40 mm to the left of the axis blocks for routing the DC link connection and the motor cables.
  • You must route the motor cables on the left side of the axis blocks.
  • You must route the DC link connection on the left side of the axis blocks. The DC link connection must be secured using suitable measures, such as a clamp [1], to prevent mechanical oscillation. Consider any oscillations and vibrations, especially in mobile control cabinets.