Cable sets and accessories
DCP34A cable set, part number: 28261631 | |
|---|---|
Cable | 1× PVC conductor H07V-K, color: black, identification: Vz- |
1× PVC conductor H07V-K, color: black, identification: Vz+ | |
1× PVC conductor H07V-K, color: green/yellow, identification: PE | |
Cross section | 16 mm2 |
Connection | Crimping cable lug M6 |
Length | approx. 1150 mm |
DCP35A cable set, part number: 28261658 | |
|---|---|
Cable | 1× PVC conductor H07V-K, color: black, identification: Vz- |
1× PVC conductor H07V-K, color: black, identification: Vz+ | |
1× PVC conductor H07V-K, color: green/yellow, identification: PE | |
Cross section | 35 mm2 |
Connection | Crimping cable lug M8 |
Length | approx. 1000 mm |
Connection units for power supply modules: | |
|---|---|
MDP90A-.. MDP92A-.. MDR91A-.. | 28261666 |
MDR90B-.. MDR91B-.. | 28261674 |
INFORMATION

Note that there must be a module bus connection from the left device in the main row to the right device in the auxiliary row. Order a module bus cable of the required length for this purpose.
Maximum permitted distance of the module rows

1 | Main row |
2 | Auxiliary row |