Basic settings
Menu item | Description |
|---|---|
Enable | "1": The brake test is enabled on the safety option and can be used. |
Activation by SBT clearance |
|
Direction of movement / test direction |
|
Maximum travel distance in direction of movement |
|
Maximum travel distance in opposite direction of movement |
|
Waiting time | Time for which the drive stops (waits) after a movement or possible movement before the next sub-step starts. The waiting time allows possible vibration/fluctuation in the machine to die away. |
Load torque |
|
Load torque tolerance |
|
Duration of individual test steps |
|
Duration of torque buildup | Time used by the inverter to build up the motor torque according to Torque input. |
Duration of torque reduction | Time used by the inverter to reduce the motor torque according to Torque input. |