EDM function response time

All response times must be multiplied by the factor 1.002.

Calculation factor

Calculation specification response time

Shut down affected F-DO

T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys

Additional STO fault response

T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15)

Additional fault response STO and STO on F-PI

T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + 2 × T_Sys + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15)

Additional fault response SS1-t

T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys + SSx-t delay t1 (8706.8) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15)

Additional fault response SS1-t and STO bit on F-PI

T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + 2 × T_Sys + SSx-t delay t1 (8706.8) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15)

Additional fault response SS1-r

T_Inputprocessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys + SSx-r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15) + Actual_speed (8700.79)/SSx-r deceleration a (8706.10) + SSx-r jerk timeIf ramp monitoring = linear, then jerk time = 0 t3 (8706.11)

Additional fault response SS1-r and STO bit on F-PI

T_InputProcessing_F-ID_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) +2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 (8706.15) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 (8706.11)

Reporting the EDM fault via F-PI

T_InputProcessing_F-DI_Deselection + Maximum (EDM pick-up delay (8705.32), EDM drop-out delay (8705.33)) + T_Sys