Unit
MDX91A-....-5.3-4..
Size
6
7
Type
0910
1130
1490
1770
2200
2500
3000
Nominal line voltage (in accordance with EN 50160) Vline
–
380 – 500 V
Nominal current AC IN
A
81.9
102
134
159
198
225
270
Line frequency fline
Hz
50 – 60 ±5%
Controlled rectifier
Yes
Connection contacts X1
M10 bolt
M12 bolt