Sizes 1 – 8
Terminal | Contact | Function | |
|---|---|---|---|
| X5:24 V | VI24 V | DC 24 V supply voltage |
X5:GND | GND | Reference potential | |
| X10:DB0 X10:DB00 | DB00 | Brake control |
X10:GND | GND | Reference potential | |
X10:TF1 | TF1 | Sensor input for temperature evaluation of the motor | |
X10:GND | GND | Reference potential | |
Terminal | Contact | Function |
|---|---|---|
| X30 OUT | EtherCAT®/SBusPLUS system bus |
X30 IN | ||
| X31 | SEW‑EURODRIVE Service interface |
Terminal | Contact | Function | |
|---|---|---|---|
| X20:1 | DI00 | Digital input 1, with fixed assignment "Output stage enable" |
X20:2 | DI01 | Digital input 2, fixed setpoints – positive direction of rotation | |
X20:3 | DI02 | Digital input 3, fixed setpoints – negative direction of rotation | |
X20:4 | DI03 | Digital input 4, fixed speed setpoint bit 0 | |
X20:5 | DI04 | Digital input 5, fixed speed setpoint bit 1 | |
X20:6 | DI05 | Digital input 6, fault reset | |
X20:7 | Reserved | – | |
X20:8 | Reserved | – | |
X20:9 | GND | Reference potential | |
| X21:1 | VO24 | DC 24 V voltage output |
X21:2 | DO00 | Digital output 1, operational | |
X21:3 | DO01 | Digital output 2, output stage enable | |
X21:4 | DO02 | Digital output 3, error | |
X21:5 | DO03 | Digital output 4, STO active | |
X21:6 | GND | Reference potential | |
| X6:1 | F_STO_P1 | DC +24 V input F_STO_P1 |
X6:2 | F_STO_M | DC 0 V input F_STO_M | |
X6:3 | F_STO_P2 | DC +24 V input F_STO_P2 | |
X6:4 | GND | Reference potential | |
X6:5 | 24 V STO_OUT | Uout = DC 24 V supply of F_STO_P1 and F_STO_P2 | |






