Technical data
DC link choke | Unit | ZD010-0200 | ZD040-0070 | ZD140-0020 | ZD330-0006 |
|---|---|---|---|---|---|
Part number | – | 17968437 | 17968402 | 17968410 | 17968429 |
Nominal current DC IN | A | 10 | 40 | 140 | 330 |
Power loss at lN PV | W | 7 | 17 | 29 | 40 |
Ambient temperature ϑamb | °C | -10 – 40 | |||
Connection contact | – | Terminal strips | M6 bolt | M10 bolt | M12 bolt |
Cross section | mm2 | 4 | – | – | – |
Tightening torque | Nm | – | 3 | 10 | 15.5 |
PE connection contact | – | M5 bolt | M6 bolt | M8 bolt | |
Tightening torque PE | Nm | 0.6 – 0.8 | 3 | 6 | |
Degree of protection according to EN 60529 | – | IP10 | |||