Technical data
Braking resistor | Unit | BW015-016 | BW015-042-T | BW015-075-T | BW915-T | |
|---|---|---|---|---|---|---|
Part number | – | 17983258 | 19155328 | 19155271 | 18204139 | |
Peak braking power | kW | 45.7 | ||||
Current-carrying capacity | 100% cdf | kW | 1.6 | 4.2 | 7.5 | 16 |
50% cdf | kW | 2.9 | 7.6 | 12.8 | 27.2 | |
25% cdf | kW | 5.1 | 13.3 | 22.5 | 45.7 | |
12% cdf | kW | 9.6 | 23.9 | 33.8 | 45.7 | |
6% cdf | kW | 15.2 | 41.8 | 45.7 | 45.7 | |
Observe the regenerative power limit of the device, see chapter Technical data. | ||||||
Resistance value RBW | Ω | 15 ±10% | ||||
Tripping current of external monitoring device IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C. | A | 10.3 | 16.7 | 22.4 | 32.7 | |
Design | – | Wire resistor | Frame resistor | Grid resistor mounting position 1 | ||
Power connections | – | Screw terminal | M8 bolt | |||
Cable cross section | mm2 | 0.5 – 10 | Max. 4 | 5 – 6 | ||
Tightening torque | Nm | 1.5 – 1.8 | Max. 2 | 6 | ||
PE connection | – | M4 bolt | M5 bolt | M6 bolt | ||
Tightening torque PE | Nm | 1.5 – 1.8 | 2 – 2.5 | 2.5 – 3 | ||
Degree of protection according to EN 60529 | – | IP20 | ||||
Ambient temperature ϑamb | °C | -30 – 40 | ||||
Derating at ambient temperature > 40 °C | – | -4% PN/10 K up to maximum 60 °C | ||||
Thermal overload protection | – | – | Temperature switch | |||
Noise characteristics | – | Low | Pronounced | |||
Mass | kg | 5.8 | 10 | 12 | 32 | |