Description
|
CSS21A/CSB21A | CSS31A/CSB31A | CSA31A |
|---|---|---|
|
|
|
|
The basic device already contains the STO safety sub-function with activation via safe inputs. Higher-level functional safety requirements can be added by inserting a CS.. safety option. Safety sub-functions of varying quality are implemented in 5 different variants.
Properties:
- SIL3 according to EN 61800-5-2, EN 61508
- PL e according to EN ISO 13849-1
- Internal connection to the motor encoder, the external encoder, safe communication, and the STO
- Parameters of the safety option are included in the device data set
- Easy to replace during servicing via pluggable safety key on the safety option
- Parameterization and diagnostics using MOVISUITE® engineering software
- Process data and safety data in the same Scope recording
- Safe output for controlling functionally safe braking systems
The MOVISAFE® CS..A safety options provide further safety sub-functions according to EN IEC 61800-5-2 in addition to the STO function. The MOVISAFE® CS..A safety options and the CES11A and CES12A multi-encoder card are intended to be used in the same slot and thus cannot be used simultaneously. For this reason, there are CS.31A safety options with an additional multi-encoder input.
| CSB21A | CSB31A | CSS21A | CSS31A | CSA31A |
|---|---|---|---|---|---|
Safe inputs | 4 | 4 | 4 | 4 | 4 |
Safe outputs | – | 2 | 2 | 2 | 2 |
Safe | STO, SS1-t | STO, SS1-t | STO, SS1-t | STO, SS1-t | STO, SS1-t |
Safe motion functions | – | – | SOS, SS1-r, SS2, SLS, SSR, SLA, SSM, SDI | SOS, SS1-r, SS2, SLS, SSR, SLA, SSM, SDI | SOS, SS1-r, SS2, SLS, SSR, SLA, SSM, SDI |
Safe positioning functions | – | – | SLI | SLI | SLI, SLP, SCA |
Other functions | – | SBC, EDM | EDM, SBC, SBT | EDM, SBC, SBT | EDM, SBC, SBT |
Multi-encoder input | – | Yes | – | Yes | Yes |
Safe | PROFIsafe, Safety over EtherCAT® | ||||
For more information, refer to the Product manual > chapter Project planning for functional safety.

