Process values
Parameter | Description |
---|---|
SBT enable | "1": "SBT enable" signal is present. Only relevant if the Activation by SBT clearance parameter is set to "0". |
SBT clearance | "1": "SBT clearance" safe signal is present. |
SBT active | "1": Brake test is active. |
Drive safety function diagnostics | "1": At least one selected safety sub-function has detected a limit value violation or cannot execute limit value monitoring as a consequential error. |
Test result OK |
|
Test result NOK |
|
INFORMATION

The following applies if 2 brakes are tested with the brake test:
- The "OK" test result applies to both brakes tested.
- The "NOK" test result applies to the brake at which a fault occurs. This can be brake 1 or brake 2.