Technical data
CBG22A local keypad | |
---|---|
Part number | 28277554 |
Operating temperature | 0 – 60 °C |
Degree of protection | IP40 in accordance with EN 60529 |
Power consumption | 1.4 W |
Dimensions (W × H × D) | 65 × 110 × 20 mm |
Screen size (W × H) | 49 × 37 mm |
Diagonal screen measurement | 2.4" (61 mm) |
Screen resolution (W × H) | 320 × 240 pixels |
Screen type | Color display |
Engineering interface | USB 2.0 mini B, female |
Connection interface | D-sub 9-pin, female |
Mechanical strength | 3 × M5 according to DIN EN 60721-3-3: 1995 5 × M1 according to DIN EN 60721-3-5: 1997 |