Connection cable
INFORMATION

For the BW100-004-00 braking resistor, you do not have to order an additional cable. The braking resistor is delivered with mounted connection cable and plug connector.
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 18166563 | LEONI | Variable | 3G2.5 mm2 / AC 600 V | |||
Han® Q 5/0 |
| Open, conductor end sleeves | ||||
Extension cable | CE/UL: 18121349 | Leoni LEC 001637 | Variable | 3G2.5 mm2 / AC 600 V | ||
Han® Q 5/0 |
| Han® Q 5/0 |
Additional information