Cable cross section 6 mm2

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

18119638

HELUKABEL Li9Y91YC11Y-HF

Variable

6 mm2

/

AC 500 V

Han® 10 B

 

Han® 10 B