Muting safe process output data (muting F-PO)

WARNING

The active "Muting F-PO" function deactivates the safety sub-functions. This can cause the system to start up immediately.
Severe or fatal injuries.
- Before activating the "Muting F-PO" function, the user must take organizational measures for the protection of personnel and machinery.
The "Muting safe process output data" function is activated by a 0 → 1 edge at a safe digital input F-DI or by starting the emergency mode using the keypad. The activated "Muting F-PO" function is signaled on the LED F-ERR by rapid yellow flashing. The "Muting F-PO" function has the following effects:
- Opening the internal safe digital output F-DO_STO is suppressed due to the substitute values of the F-PO data.
- The fault responses of all safety sub-functions are suppressed.
- Activating the STO safety sub-function is still possible without any restrictions using a safe digital input F-DI.
The "Muting F-PO" function is automatically terminated in the following cases:
- Another fault (e.g. input fault) is present or has been detected.
- A fault is acknowledged.
- 1 to 60 minutes after activation via F-DI or the keypad. This time period is adjusted via the Maximum muting time parameter.
- 5 minutes after activation via emergency mode.
- Connection to the keypad is interrupted if the "Muting F-PO" function was activated using the keypad.
After automatic deactivation of the "Muting F-PO" function, all sources must revoke their activation prior to a new activation of the function.
Every time the "Muting F-PO" function finishes, the start inhibit is activated.