X4142: Engineering interface
INFORMATION

You cannot use the X23 and X4142 engineering interfaces at the same time. This applies even if you are using CBG..A keypads.
INFORMATION

The maximum length of the connection cables must not exceed 15 m in total.
The following table provides information about this connection:
Function |
---|
Engineering interface (CAN) |
Connection type |
---|
M12-SPEEDCON, 5‑pin, female, B‑coded, color: red |
Connection diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | res. | Reserved |
2 | 24V_OUT | DC 24 V auxiliary outputOnly use this output to supply components from SEW‑EURODRIVE. |
3 | 0V24_OUT | 0V24 reference potentialOnly use this output to supply components from SEW-EURODRIVE. |
4 | CAN_H | CAN High connection |
5 | CAN_L | CAN Low connection |
Additional information