28126009, 28135350

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28135350, 28126009

Assembly

Open cable end,
with conductor end sleeves

Motor connection depending
on brake control

Assembled plug connector

Without
brake

Three-wire brake AC 110 – 500 V

(BE/BZ brake)

Two-wire brake DC 24 V

(BK/BP
brake)

Conductor color/
core cross section

Identification

Assembly

Description

Signal

Contact

Black 1.5 mm2 2.5 mm2

U1

Conductor end sleeve

Motor connection, phase U

U

A

Black 1.5 mm2 2.5 mm2

V2

Conductor end sleeve

Motor connection, phase V

V

B

Black 1.5 mm2 2.5 mm2

W3

Conductor end sleeve

Motor connection, phase W

W

C

Black 1.0 mm2

1

Conductor end sleeve

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 13 (red)

Brake+

Brake 13

D

Black 1.0 mm2

2

Conductor end sleeve

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 14 (white)

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 14

E

Black 1.0 mm2

3

Conductor end sleeve

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 15 (blue)

Brake-

Brake 15

F

Green/yellow 1.5 mm2 2.5 mm2

Conductor end sleeve

Protective earth connection

PE

PE

Black 0.34 mm2

4

Conductor end sleeve

Temperature sensor+ connection

Temp+

1

res.

2

Black 0.34 mm2

5

Conductor end sleeve

Temperature sensor- connection

Temp-

3