Vertical installation

The following figure shows the required minimum clearances of the device:

The following table shows the size of the minimum clearances:

Clearance

Function

Size

A: Above

Space for optimum heat convection

The cooling fins must not be located in a closed hollow space.

≥ 200 mm

B: To the side, right

Space for connection cables, plug connectors, mounting elements and operating elements, e.g. maintenance switch

See dimension drawings in the product manual > chapter Technical data

  • With interface box: ≥ 230 mm
  • With connection for device supply: ≥ 250 mm

C: Device cover

Space for display, diagnostics and operating elements, e.g. service unit

≥ 260 mm

D: Below

Space for connection cables and plug connectors

See dimension drawings in the product manual > chapter Technical data

E: To the side, left

Space for optimum heat convection

≥ 30 mm

F: Behind the cooling fins

Space for optimum heat convection

≥ 15 mm