Cable cross section 1.5 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28123905 | LEONI LEHC® 005775 | Variable | 4 × 1.5 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| M23, without coding ring, female | ||||
CE/UL: 28123859 | LEONI LEHC® 005769 | Variable | 4 × 1.5 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| M23, without coding ring, female | ||||
CE/UL: 28124367 | LEONI LEHC® 005775 | Variable | 4 × 1.5 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| Open | ||||
CE/UL: 28124332 | LEONI LEHC® 005769 | Variable | 4 × 1.5 mm2 + 4 × 1 mm2 + Z50 / AC 500 V | |||
M23, without coding ring, male |
| Open |