Connection via USM21A interface adapter

The USM21A interface adapter is used to connect the PC and the engineering interface of the device.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B
    • Length: 1.5 m
  • RJ10/RJ10 connection cable
  • For connection to the X31 engineering interface
    • With 2 RJ10 plug connectors
    • Length: 3 m

28231449

RJ10/SUB-D9 connection cable

For connection to the X32 engineering interface:

  • With RJ10 plug connector
  • With Sub-D9 plug connector, female
  • Length: 1.5 m

18123864

Connection cable RJ10/M12 (USK15A)

For connection to the X4142 engineering interface:

  • With RJ10 plug connector
  • With M12 SPEEDCON plug connector, 5‑pin, male, B‑coded
  • Length: 3 m

28139038

INFORMATION

Do not use the X32 and X4142 engineering interfaces at the same time.