Fault 32 Communication
Error: 32.1 (2001hex | 8193dec) Description: CBus communication timeout | ||
|---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
A timeout occurred in the process data transfer during communication via the CBus communication option. | – Check the wiring of the system bus. – Make sure that the communication option is set correctly. – Check the set timeout time of the CBus communication option. | |
Error: 32.6 (2006hex | 8198dec) Description: Error while transferring parameter set | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error while downloading parameter set to device. | – Check the wiring of system bus and module bus. – Restart the transfer. | |
Error: 32.7 (2007hex | 8199dec) Description: Application heartbeat timeout | ||
|---|---|---|
| Response: Application heartbeat – timeout response | |
Cause | Measure | |
Communication between the application program (e.g. IEC program or MOVIKIT® from the Drive category) and the device was interrupted. | – Check the status of the application program. – Restart the application program. | |
Error: 32.8 (2008hex | 8200dec) Description: User-timeout timeout | ||
|---|---|---|
| Response: User timeout – timeout response | |
Cause | Measure | |
The timeout time of the user timeout function has expired. | – Check communication. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 32.12 (200Chex | 8204dec) Description: Manual mode timeout | ||
|---|---|---|
| Response: Manual mode – timeout response | |
Cause | Measure | |
Communication connection to inverter interrupted in manual mode. | – Check whether too many programs are open on the engineering PC. – Increase the timeout time in manual mode. | |
New Scope project created. | – Acknowledge the fault. – Restart manual mode. | |
Scope measurement transferred from inverter to project. | – Acknowledge the fault. – Restart manual mode. | |