Input
Unit | MCC91A-....-5E3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 0S | |||||||
Type | 0010 | 0016 | 0020 | 0025 | 0032 | 0040 | 0055 | |
Nominal line voltage (according to EN 50160) Vline | V | 3 × AC 200 – 500 | ||||||
Nominal current AC Iline | A | 0.9 | 1.4 | 1.8 | 2.3 | 2.9 | 3.6 | 5 |
Line frequency fline | Hz | 50 – 60 ± 5% | ||||||
Controlled rectifier | – | No | ||||||
Connection contacts X1 | – | |||||||