Overview of variants
The following table shows the available device variants. Device variants can be easily configured using the product configurator in SEW-EURODRIVE's Online Support.
Type designation | Line voltage in V | Output current in A | PASM at 400 V in kW |
|---|---|---|---|
MCC91A-0010-5E3-4-0.. | 3 × AC 200 – 500 | 1 | 0.25 |
MCC91A-0016-5E3-4-0.. | 3 × AC 200 – 500 | 1.6 | 0.37 |
MCC91A-0020-5E3-4-0.. | 3 × AC 200 – 500 | 2 | 0.55 |
MCC91A-0025-5E3-4-0.. | 3 × AC 200 – 500 | 2.5 | 0.75 |
MCC91A-0032-5E3-4-0.. | 3 × AC 200 – 500 | 3.1 | 1.1 |
MCC91A-0040-5E3-4-0.. | 3 × AC 200 – 500 | 4 | 1.5 |
MCC91A-0055-5E3-4-0.. | 3 × AC 200 – 500 | 5.5 | 2.2 |
MCC91A-0070-5E3-4-0.. | 3 × AC 200 – 500 | 7 | 3 |
MCC91A-0095-5E3-4-0.. | 3 × AC 200 – 500 | 9.5 | 4 |
MCC91A-0125-5E3-4-0.. | 3 × AC 200 – 500 | 12.5 | 5.5 |
MCC91A-0160-5E3-4-0.. | 3 × AC 200 – 500 | 16 | 7.5 |
MCC91A-0240-5D3-4-0.. | 3 × AC 200 – 500 | 24 | 11 |
|
|
|
|
MCC91A-0017-2E1-4-0.. | 1 × AC 200 – 240 | 1.7 | 0.25 |
MCC91A-0025-2E1-4-0.. | 1 × AC 200 – 240 | 2.5 | 0.37 |
MCC91A-0034-2E1-4-0.. | 1 × AC 200 – 240 | 3.3 | 0.55 |
MCC91A-0042-2E1-4-0.. | 1 × AC 200 – 240 | 4.2 | 0.75 |
MCC91A-0055-2E1-4-0.. | 1 × AC 200 – 240 | 5.7 | 1.1 |
MCC91A-0070-2E1-4-0.. | 1 × AC 200 – 240 | 7.3 | 1.5 |
MCC91A-0093-2E1-4-0.. | 1 × AC 200 – 240 | 9.3 | 2.2 |
The following options can be selected for all devices:
- Application level (-..0/, -..1/, or -..2/)
- STO PL d, control via terminal (/CSO..)
- Design with painted printed circuit boards (/L..)
- Parameters ex works (/P..)
- Diagnostic module (/CDM..)