Technical data
EtherCAT®/CiA402 communication interface | |
|---|---|
Power consumption | 2 W |
Automatic baud rate detection | Yes, full duplex |
Supported baud rate | 100 Mbaud |
Connection technology | 2 × RJ45 |
Product code | 6hex |
Application profiles | CiA402 |
Manufacturer ID | 59hex |
Device family | MOVI-C® |
Application protocols | EtherCAT®, SdO, FoE |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum cable length | 100 m |