Response time in case of limit violation with active fault response
The response time describes the time from detection of the limit value violation to activation of the safe state (STO). All response times must be multiplied by the factor 1.002.
Calculation factor | Calculation specification response time |
|---|---|
SOS | T_ENC_POS_Combined + T_Sys |
SSx-r | T_ENC_VEL + T_Sys + 1 ms |
SLS with parameterized fault response: | |
| T_ENC_VEL + T_Sys + 1 ms |
| T_ENC_VEL + T_Sys + SSx‑t delay t1 (8706.8) + Brake application time If SBC enable (8706.14) = no, then the brake application time = 0 |
| T_ENC_VEL + T_Sys + SSx-t delay t1 (8706.8) |
| T_ENC_VEL + T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 |
| T_ENC_VEL + T_Sys + SSx‑r delay t2 (8706.9) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then the jerk time = 0 |
SSR with parameterized fault response: | |
| T_ENC_VEL + T_Sys |
| T_ENC_VEL + T_Sys + SSx‑t delay t1 (8706.8) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 |
| T_ENC_VEL + T_Sys + SSx-t delay t1 (8706.8) |
| T_ENC_VEL + T_Sys + SSx‑r monitoring delay t2 (8706.9) + Brake application timeIf SBC enable (8706.14) = no, then the brake application time = 0 |
| T_ENC_VEL + T_Sys + SSx‑r delay t2 (8706.9) + Actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then the jerk time = 0 |
SDI | T_ENC_POS + T_Sys + 1 ms |
SLI | T_ENC_VEL + T_Sys For systems in which an encoder is responsible for the position and a 2nd encoder is responsible for the speed, the following applies: T_ENC_VEL_Combined + TENC_POS_Combined + T_Sys |