X20: Digital inputs
Specification | |
|---|---|
Quantity | 6 |
Design | Types 1 and 3 according to IEC 61131-2 |
Cycle time | 2 ms |
Response time | 100 μs plus cycle time |
Current consumption | 6 mA at 30 V |
Maximum output current 24 V | 50 mA |
MCX91A-.. | DI01 – DI06: Selection option, see parameter menu All inputs are suitable for touchprobe functionality, latency < 100 μs, maximum 2 touchprobe inputs simultaneously. DI04, DI05, DI6: HTL low-resolution encoder connection (only for inverters with PROFINET, EtherNet/IP, Modbus TCP, EtherCAT®/CiA402, EtherCAT®/SBusPLUS or POWERLINK/CiA402), primary frequency input, maximum 120 kHz |
Connection contacts | |
Maximum cable length | 30 m (exception HTL encoder: 50 m) |