General
Unit | MCX91A-....-2E3-4-.. | |||||
|---|---|---|---|---|---|---|
Size | 0S | |||||
Type | 0017 | 0025 | 0034 | 0042 | 0055 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "Power consumption 24 V" and "Power section nominal power loss". | W | 10 | 16 | 25 | 32 | 44 |
Power consumption 24 V | W | Maximum 8.5 (depending on the device variant) | ||||
Power section interference suppression | – | EMC filter limit value category C2 according to EN 61800-3 | ||||
PE connection | – | M4 screw (with terminal clip) | ||||
Permitted number of times power may be switched on/off per minute | min-1 | 1 | ||||
Minimum switch-off time for power off | s | 10 | ||||
Mass | kg | 1.7 | ||||