Brake chopper
Unit | MCX91A-....-2E3-4-.. | |||||
|---|---|---|---|---|---|---|
Size | 0S | |||||
Type | 0017 | 0025 | 0034 | 0042 | 0055 | |
Minimum braking resistance value RBWmin | Ω | 60 | ||||
Brake chopper continuous power | kW | 0.68 | 1 | 1.35 | 1.67 | 2.2 |
Brake chopper peak power | kW | 150% × brake chopper continuous power × 0.9 | ||||
Connection contacts X2 | – | |||||