Extended storage

The following table shows the devices, the time intervals and the measures that are relevant for extended storage of the inverters:

Time interval

Every 2 years

> 2 years

Ambient temperature
during storage

-25 – 40 °C

> 40 °C

Procedure in the event of non-permissible measures

Inverter with 3-phase line connection

Inverter with 1-phase line connection

Line connections:
Connect devices to the line voltage for 5 minutes.

Line voltage increase in stages.
The following graduations are recommended:

  • Stages 1, 2: AC 170 V for 15 minutes
  • Stage 3: AC 200 V for 15 minutes
  • Stage 4: AC 240 V for 1 hour