Standard accessories
Size | Plastic cover | Quantity | Scope of delivery | Description | Part number |
|---|---|---|---|---|---|
5 |
| 10 | Not | 28243625 | |
6 | 28244540 | ||||
6 |
| 10 | 28244540 | ||
7 | 12 | 28257677 | |||
8 | 24 | 28296222 |
Size | Carrying aid | Quantity | Scope of delivery | Description | Part number |
|---|---|---|---|---|---|
6 |
| 1 | Included in the scope of delivery | Auxiliary tools for assembly | 28106229 |
7 |
| 1 | 28257685 |
Size | Shield plate | Quantity | Scope of delivery | Description | Part number |
|---|---|---|---|---|---|
0S, 0L | Shield plate for motor and control cables | 1 | Included in the scope of delivery | Shield plate for shield support and strain relief | 28261291 |
3 – 8 | Shield plate on control unit for control cables | 28220250 | |||
3 – 4 | Shield plate for motor and control cables | 28222725 | |||
5 | Shield plate for coaxial cable of the MOVILINK® DDI cable | 28270789 | |||
6 – 8 | Shield plate for coaxial cable of the MOVILINK® DDI cable | 28297040 |



