Permitted terminal tightening torques
Connection | Tightening torques in Nm | ||||||||
|---|---|---|---|---|---|---|---|---|---|
Sizes | |||||||||
0S | 0L | 3 | 4 | 5 | 6 | 7 | 8 | ||
Supply system | X1 | 0.5 – 0.6 | 1.7 – 1.8 | 8.5 – 9.5 | 10 – 15 | 14 – 20 | 14 – 20 | ||
Motor and braking resistor | X2 | 0.5 – 0.6 | 1.7 – 1.8 | 8.5 – 9.5 | 10 – 15 | 14 – 20 | 14 – 20 | ||
Terminal screw for TN/IT systems | EMC | 1.2 – 1.7 | 1 – 1.2 | ||||||
PE connection | – | 1.2 – 1.5 | 3 – 4 | 6 – 10 | 10 – 15 | 14 – 20 | 14 – 20 | ||
Other screw connections at the shield plate and front option | M4 | 1.4 – 1.6 | |||||||