Wet-area design

The wet-are design is designed in protection class IP66. The pipe of the motor roller (drive package W) is made of stainless steel 1.4301. The formed end plates, bearings and axes are made of stainless steel 1.4305. The cable output on the motor axis is secured by an additional screw fitting. The total length of the motor axis is extended by the screw fitting and is 30 mm. Cleaning of the drives is only permitted with a non-chlorine cleaner. In case you require resistance to chlorine, contact SEW‑EURODRIVE.