Deep-freezing design /Z
Designation | |
|---|---|
Degree of protection | IP54 |
Ambient temperature | -30 °C, not suited for condensing temperature changes |
Pipe/tube material | Galvanized steel, stainless steel (material number: 1.4307, X2CrNi18-9) |
Roller plate material | Aluminum |
Minimum roller length | Depends on design, for details see table |
Maximum roller length | 1500 mm, greater lengths available upon request |
For all kinds of deep-freezing applications, contact the technical support of SEW-EURODRIVE for consultation and approval.
In addition, the following applies when the motor/gearmotor is cold during startup in the temperature range between -30 °C and 0 °C:
- Higher starting current and operating current
- Reduced efficiency
INFORMATION
