Axis option

Designation

Description

A

Cable side: M12 × 1.25 on 11 mm hexagon

Opposite side: M8 female thread

B

Cable side: M12 × 1.25 on 11 mm hexagon

Opposite side: Smooth 11 mm hexagon spring axis

C

Cable side: Extended smooth 11 mm hexagon

Opposite side: M8 female thread

 

The 21 mm hexagon on the cable side and the motor side is particularly suitable for thick conveyor frames in combination with the ECF retaining plates.

D

Cable side: Extended smooth 11 mm hexagon

Overdrive side: Smooth 11 mm hexagon spring axis

 

The 21 mm hexagon on the cable side and the motor side is particularly suitable for thick conveyor frames in combination with the ECF retaining plates.