Conical rollers
SEW-EURODRIVE delivers conical rollers with an installation angle of 1.8° for curves. For the conical drive rollers, plastic elements are pressed onto the standard drive rollers. The maximum length of the cone is 990 mm. If not specified otherwise, the outer cone element with the largest radius is installed to be flush with the formed end plate on the motor side/cable side. The transmission head of the roller is located at the inner radius. See dimension sheet Conical roller
The number of cone elements is defined depending on the length between frames (BF) of the roller:
PolyVee -V1 | Grooves/O-Belt -G1 | Groove head -G0 | Straight tube -A0 | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
BF min. | BF max. | Number | BF min. | BF max. | Number | BF min. | BF max. | Number | BF min. | BF max. | Number |
292 | 331 | 2.5 | 352 | 391 | 2.5 | 294 | 333 | 2.5 | 265 | 304 | 2.5 |
332 | 391 | 3 | 392 | 451 | 3 | 334 | 393 | 3 | 305 | 364 | 3 |
392 | 431 | 3.5 | 452 | 491 | 3.5 | 394 | 433 | 3.5 | 365 | 404 | 3.5 |
432 | 491 | 4 | 492 | 551 | 4 | 434 | 493 | 4 | 405 | 464 | 4 |
492 | 531 | 4.5 | 552 | 591 | 4.5 | 494 | 533 | 4.5 | 465 | 504 | 4.5 |
532 | 591 | 5 | 592 | 651 | 5 | 534 | 593 | 5 | 505 | 564 | 5 |
592 | 631 | 5.5 | 652 | 691 | 5.5 | 594 | 633 | 5.5 | 565 | 604 | 5.5 |
632 | 691 | 6 | 692 | 751 | 6 | 634 | 693 | 6 | 605 | 664 | 6 |
692 | 731 | 6.5 | 752 | 791 | 6.5 | 694 | 733 | 6.5 | 665 | 704 | 6.5 |
732 | 791 | 7 | 792 | 851 | 7 | 734 | 793 | 7 | 705 | 764 | 7 |
792 | 831 | 7.5 | 852 | 891 | 7.5 | 794 | 833 | 7.5 | 765 | 804 | 7.5 |
832 | 891 | 8 | 892 | 951 | 8 | 834 | 893 | 8 | 805 | 864 | 8 |
892 | 931 | 8.5 | 952 | 991 | 8.5 | 894 | 933 | 8.5 | 865 | 904 | 8.5 |
932 | 991 | 9 | 992 | 1051 | 9 | 934 | 993 | 9 | 905 | 964 | 9 |
992 | 1031 | 9.5 | 1052 | 1091 | 9.5 | 994 | 1033 | 9.5 | 965 | 1004 | 9.5 |
1032 | 1200 | 10 | 1092 | 1200 | 10 | 1034 | 1200 | 10 | 1005 | 1200 | 10 |