Special groove positions
In addition to transmission head option G1, grooved tubes with differing groove positions can be delivered. Contact SEW-EURODRIVE for possible groove positions. The minimum distance between 2 grooves is 25 mm. Specify the distance of the grooves from the conveyor frame in the order.
Examples for order details:
- GX transmission head: A = 55 mm from conveyor frame
- GX transmission head: A = 55 mm, B = 85 mm from conveyor frame
Axis option | Groove position | ||
|---|---|---|---|
A minimum | B minimum | Maximum | |
Distance from installation frame in mm | |||
M8 female thread | 34 | Groove A + 25 | 124 |
11 mm hexagon spring axis | 39 | Groove A + 25 | 124 |

[1] | Groove B |
[2] | Groove A |