Tube options

Designation

Description

Z

Steel pipe 50 mm × 1.5 mm

J

Stainless steel pipe

50 mm × 1.5 mm

Material designation: 1.4301, DIN X2CrNi18-9, AISI 304

P

2 mm PVC hose on steel pipe 50 mm × 1.5 mm

Shore A hardness 66

  • Increase of the friction value and/or reduction of the noise generation

U

2 mm polyurethane (PU) hose on steel pipe 50 mm × 1.5 mm

Shore A hardness 80

  • Higher wear resistance than PVC

Y

Crowned stainless steel pipe 51 mm × 2 mm,

On both sides, tapered turned off to 50 mm

  • Taper length 1/5 of RL each
  • Centering of elastic bands
  • Standard in combination with formed end plates made of metal
  • For the design of belt drives with ECDriveS® , contact SEW-EURODRIVE

 

K

Conical roller

Conical elements 1.8° in black, pressed into steel pipe,

See Conical rollers