Connection and installation of front modules
Always attach the option to the unit with the screw that is included in the delivery. For size 0, mount the spacer bolt first. The bolt is already installed in sizes 1 and higher. The screw connection ensures a high-frequency EMC connection between the basic unit and the option.
Function | Terminal | Description | Data | FIO11B | FIO21B | FSC11B/12B | FSE24B |
---|---|---|---|---|---|---|---|
Service interface | X44 | Via RJ10 plug connector | For service purposes only Maximum cable length 3 m (10 ft) | Yes | Yes | Yes | Yes |
RS485 interface | X45:H | ST11: RS485+ | Connected in parallel with X44 | Yes | No | Yes | No |
X45:L | ST12: RS485– | ||||||
X45:' | GND: Reference potential | ||||||
System bus | X46:1 | SC11: SBus high | CAN bus to CAN specification 2.0, parts A and B Max. 64 stations | No | YesBus
termination possible with enclosed 120 Ω resistor between SC11 and
SC12. | YesTerminating
resistor 120 Ω can be activated via DIP switch, SC21 and SC22 are
then deactivated. | No |
X46:2 | SC12: SBus low | ||||||
X46:3 | GND: Reference potential | ||||||
X46:4 | SC21: SBus high | No | No | YesTerminating
resistor 120 Ω can be activated via DIP switch. | No | ||
X46:5 | SC22: SBus low | ||||||
X46:6 | GND: Reference potential | ||||||
DC 24 V | X46:7 | 24VIO: Auxiliary voltage / external voltage supply | No | No | Yes | No | |
DC 24 V | X47:1 | 24VIO: External voltage supply | No | No | No | only input | |
X47:2 | GND: Reference potential | ||||||
EtherCAT® | X30:In | Via 2 RJ45 plug connector | Fast Ethernet | No | No | No | Yes |
X30:Out | |||||||
Analog input | X40:1 | AI2: Voltage input | -10 to +10 V Ri > 40 kΩ Resolution 10 bit Sampling time 5 ms Accuracy ±100 mV | Yes | No | No | No |
X40:2 | GND: Reference potential | ||||||
Analog output | X40:3 | GND: Reference potential | 0 to +10 V Imax = 2 mA 0 (4) – 20 mA Resolution 10 bit Sampling time 5 ms Short-circuit proof, protected against external voltage up to 30 V Accuracy ±100 mV | Yes | No | No | No |
X40:4 | AOV1: Voltage output | ||||||
X40:5 | AOI1: Current output | ||||||
Digital inputs | X42:1 | DI10 | Ri = 3 kΩ, IE = 10 mA, Sampling time 5 ms, PLC compatible | No | Yes | No | No |
X42:2 | DI11 | ||||||
X42:3 | DI12 | ||||||
X42:4 | DI13 | ||||||
X42:5 | DI14 | ||||||
X42:6 | DI15 | ||||||
X42:7 | DI16 |
The DC 24 V potential of X46:7 is identical to X12:8 of the basic unit. All GND terminals of the unit are connected to each other and to PE.
Suitable cables are CAN bus cables or DeviceNet cables. | |
Connecting the shield |
|
- NOTICE Potential shift
- Possible consequences include malfunctions that could lead to irreparable damage to the unit.
- There must not be any potential shift between the connected units. Take appropriate measures to avoid potential shift, such as connecting the unit ground connectors using a separate cable.
INFORMATION
