Installation of FIO11B/21B, FSC11B/12B, FSE24B, DFP21B
You can enhance the basic units with the FIO11B/21B, FSC11B/12B and FSE24B modules.

Connection/module type | FIO11B | FIO21B | FSC11B/12B | FSE24B |
|---|---|---|---|---|
Analog module | Digital module | Communication | Communication | |
Analog input/output X40 | Yes | No | No | No |
Digital inputs X42 | No | Yes | No | No |
RS485 for diagnostics (RJ10) X44 | Yes | Yes | Yes | Yes |
RS485 terminal connection X45 | Yes | No | Yes | No |
SBus terminal connection X46 | No | Yes | Yes | No |
EtherCAT® connection (2 × RJ45) X30 | No | No | No | Yes |
Additional information