Built-in encoder EI7C connection
Encoder cable with one M12

Inverter connection | Motor connection side | ||
|---|---|---|---|
Contact | Signal | Cable core color | Contact |
X12.4 (DI03) | A | Brown (BN) | 3 |
A | White (WH) | 4 | |
X12.5 (DI04) | B | Yellow (YE) | 5 |
B | Green (GN) | 6 | |
nc | Red (RD) | 7 | |
nc | Blue (BU) | 8 | |
X12.8 (24VIO) | UB | Gray (GY) | 1 |
X12.9 (GND) | GND | Pink (PK) | 2 |
The encoder requires a current up to 40 mA. External 24 V supply might be required if digital inputs are also supplied.
Part number:
Cable type | M12, conductor end sleeves |
|---|---|
Fixed installation | 1362 3273 |
Cable carrier installation | 1362 3281 |
You find more information in chapter "Simple positioning application module".
