Starting up the speed controller

Startup is performed without the speed controller first (→ Section "Startup procedure, steps 1 through 17").

 

1.

The selected operating mode is displayed. If the setting is correct, go to the next menu item.

C00*STARTUP

PARAMETER SET 2

VFC n-control

 

2.

Select the correct encoder type.

C15*ENCODER TYPE

INCREM. ENCOD. TTL

SINE ENCODER

RESERVED

3.

Set the correct encoder resolution.

C16*ENC. RESOLUT.

512 inc

1024 inc

2048 inc

FOR MOTORS FROM SEW-EURODRIVE

4.

Enter whether the motor has a brake.

C17*BRAKE

 

WITHOUT

WITH

5.

Set the stiffness of the closed-loop control system.

If the drive tends to oscillate → setting < 1

Transient recovery time is too long → Setting > 1

Recommended setting range: 0.90 – 1 – 1.10

C18*

STIFFNESS

1.000

 

6.

Enter whether the motor has a flywheel fan (Z fan).

C19*Z FAN

 

WITHOUT

WITH

For THIRD-PARTY MOTORS

4.

Enter the moment of inertia of the motor.

D00*

J0 OF THE MOTOR

4.600

 

5.

Set the stiffness of the closed-loop control system.

If the drive tends to oscillate → setting < 1

Transient recovery time is too long → Setting > 1

Recommended setting range: 0.90 – 1 – 1.10

C18*

STIFFNESS

1.000

 

6.

Enter the moment of inertia of the brake and fan.

D00*

J BRAKE+FAN

1.000

 

7.

Enter the mass moment of inertia of the load (gear unit + driven machine) extrapolated for the motor shaft.

C20* 10e–4kgm2

LOAD MOMENT OF INERTIA

0.200

 

8.

Enter the time for the shortest ramp you want.

C21* s

SHORTEST RAMP

0.100

 

9.

Start the calculation for the startup data by choosing "YES". The process lasts a few seconds.

C06*CALCULATION

 

NO

YES

10.

The calculation is performed. After calculation, the next menu item appears automatically.

C06*SAVE

 

NO

YES

11.

Set "SAVE" to "YES". The data (motor parameters) are copied to the non-volatile memory of MOVIDRIVE®.

STARTUP

DATA IS

BEING COPIED...

 

12.

The startup procedure is now complete. Use the key to return to the context menu.

MANUAL MODE

STARTUP

COPY TO DBG

COPY TO MDX

13.

Press the key to scroll down until the menu item "EXIT" is selected.

SIGNATURE

QUIT

 

BASIC VIEW

14.

Confirm your selection using the key. The basic display appears.

0.00rpm

0.000Amp

CONTROLLER INHIBIT

  • Once startup is complete, copy the parameter set from MOVIDRIVE® to the DBG60B keypad. You have the following options:
    • In the context menu, select the menu item "COPY TO DBG". Confirm your selection using the key. The parameter set is copied from MOVIDRIVE® to the DBG60B.
    • In the context menu, select the menu item "PARAMETER MODE". Select parameter P807 "MDX → DBG". The parameter set is copied from MOVIDRIVE® to the DBG60B.
  • The parameter set can now be copied to other MOVIDRIVE® devices using the DBG60B. Plug the DBG60B keypad into the other inverter. You have the following options to copy the parameter set from DBG60B to another inverter:
    • In the context menu of the new inverter, choose the "COPY TO MDX" menu item and confirm your entry using the key. The parameter set is copied from DBG60B to MOVIDRIVE®.
    • In the context menu, select the menu item "PARAMETER MODE". Select parameter P806 "DBG → MDX". The parameter set is copied from DBG60B to MOVIDRIVE®.

WARNING

Parameter settings incorrect due to unsuitable data sets.
Severe or fatal injuries.
  • In the case of third-party motors, set the correct brake application time (P732 / P735).
  • Observe the notes for starting the motor in the section "Starting the Motor" (→ page 102).
  • Activate encoder monitoring for TTL and sin/cos encoders (P504 = "ON"). Encoder monitoring is not a safety function.