Startup procedure

INFORMATION

This example refers to a 400 V device.

1.

"0" signal at terminal X13:1 (DIØØ "/CONTROL.INHIBIT"), e.g. by disconnecting the electronics terminal block X13.

0.00rpm

0.000Amp

CONTROLLER INHIBIT

2.

Press the key to activate the context menu.

 

BASIC VIEW

PARAMETER MODE

VARIABLE MODE

3.

Scroll down using the key until you have selected the menu item "STARTUP".

MANUAL MODE

STARTUP

COPY TO DBG

COPY TO MDX

4.

To commence the startup, press the key. The first parameter appears. The flashing cursor under the parameter number indicates that the keypad is in display mode.

  • Use the key to switch to edit mode. The flashing cursor disappears.
  • Use the or key to select "PARAMETER SET 1" or "PARAMETER SET 2".
  • Press the key to confirm your selection.
  • Press the key to return to display mode. The flashing cursor appears again.
  • Press the key to choose the next parameter.

 

STARTUP

PREPARE FOR STARTUP

 

 

 

 

 

 

 

C00*STARTUP

 

PARAMETER SET 1

PARAMETER SET 2

5.

Select either stand-alone motor or group drive. Press the key to choose the next parameter.

C22*MOTORS

 

SINGLE MOTOR

IDENT. MOTORS

6.

Select the operating mode you require. Press the key to choose the next parameter.

C26*OPER. MODE 1

STANDARD V/F

VFC

 

7.

Select whether an encoder is to be evaluated. Press the key to choose the next parameter.

C29*encoder

 

NO

YES

8.

Select the operating mode you require. Press the key to choose the next parameter.

C36*OPER.MODE

 

SPEED CONTROL

HOIST

9.

Select the motor type. If the motor is not listed, select the list "THIRD-PARTY MOTOR".

Press the key to choose the next parameter.

C02*MOTOR TYPE 1

DRN80M42

DRN90S4

DRN90L4

 

C02*MOTOR TYPE 1

 

THIRD-PARTY MOTOR

DT63K4/DR63S4

10.

Enter the rated motor voltage for the selected connection type according to the value specified on the nameplate.

 

Example: Nameplate 230 / 400  50 Hz

Connection → Enter "400 V".

Connection → Enter "230 V".

The full torque up to 87 Hz is available in connection, as voltage reserves are present (400 V device). After startup, first set parameter P302 Maximum speed 1 to the value 87 Hz, then start the drive.

 

Example: Nameplate 400/690 50 Hz

Connection → Enter "400 V".

Connection not useful. The motor would be subject to field weakening as of 28 Hz.

 

Press the key to choose the next parameter.

C03* V

MOT. RATED VOLT 1

400.000

 

11.

Enter the nominal frequency specified on the motor nameplate.

Example: 230/400 50 Hz

Enter "50 Hz" in and connection.

 

Press the key to choose the next parameter.

C04* Hz

NOM. MOT. FREQ. 1

50.000

 

FOR MOTORS FROM SEW-EURODRIVE

12.

The motor values are stored for 2- and 4-pole motors from SEW‑EURODRIVE and need not be entered.

FOR THIRD-PARTY MOTORS

12.

Enter the following motor nameplate data:

  • C10* nominal motor current, note the connection type ( or ).
  • C11* nominal motor power
  • C12* power factor cos φ
  • C13* nominal motor speed

13.

Enter the nominal power supply voltage (C05* for motor from SEW‑EURODRIVE, C14* for third-party motor).

C05* V

RATED MAINS VLTG

400.000

 

14.

If no TF/TH is connected to X10:1/2 or X15 → Set "NO RESPONSE". If a TF/TH is connected, set the required error response. To select the sensor, set P530 Sensor type 1 after startup.

835* RESP. TF-SIG.

 

NO RESPONSE

DISPLAY ERROR

15.

Start the calculation for the startup data by choosing "YES". The process lasts a few seconds.

C06*CALCULATION

 

NO

YES

FOR MOTORS FROM SEW-EURODRIVE

16.

The calculation is performed. After calculation, the next menu item appears automatically.

C06*SAVE

 

NO

YES

FOR THIRD-PARTY MOTORS

16.

For third-party calibration process is required to perform the calculation:

  • When prompted, apply a "1" signal to terminal X13:1 (DIØØ "/CONTROL.INHIBIT").
  • Apply a "0" signal to terminal X13:1 again after the calibration is complete.
  • After calculation, the next menu item appears automatically.

17.

Set "SAVE" to "YES". The data (motor parameters) are copied to the non-volatile memory of MOVIDRIVE®.

STARTUP

DATA IS

BEING COPIED...

 

18.

The startup procedure is now complete. Use the key to return to the context menu.

MANUAL MODE

STARTUP

COPY TO DBG

COPY TO MDX

19.

Press the key to scroll down until the menu item "EXIT" is selected.

SIGNATURE

QUIT

 

BASIC VIEW

20.

Confirm your selection using the key. The basic display appears.

0.00rpm

0.000Amp

CONTROLLER INHIBIT