Standard functions and device features
- Wide voltage range:
- 230 V units for the voltage range 1 × AC 200 – 240 V, 50/60 Hz
- 230 V units for the voltage range 3 × AC 200 – 240 V, 50/60 Hz
- 400/500 V units for the voltage range 3 × AC 380 – 500 V, 50/60 Hz
- Overload capacity:
- 125% IN continuous operation
- 150% IN for at least 60 s
- Rated operation up to an ambient temperature ϑ = 50 °C, operation up to an ambient temperature ϑ = 60 °C possible with current reduction.
- Speed range 0 – 5500 rpm.
- Output frequency range:
- VFC: 0 – 150 Hz
- V/f: 0 – 600 Hz
- 4-quadrant capable due to integrated brake chopper.
- Compact unit design for minimum control cabinet space requirement and optimum utilization of control cabinet volume.
- Units with "STO" function (safe torque off):
- Unit variant -S0:
- Standard unit: 3 × AC 380 – 500 V, 5.5 – 75 kW (7.4 – 100 HP)
- STO (as of size 1 as standard, for size 0 only for -S0 units) according to EN 61800-5-2
- Performance Level d according to EN ISO 13849-1
- Integrated EMC line filter to maintain the specified limit classes on the line side / C1/C2 to EN 61800-3:
- Sizes 0 to 2: C2 without further measures
- Sizes 0 to 5: C1 with corresponding filters / folding ferrites
- Configurable inputs / outputs
- 1 analog input
- 6 digital inputs
- 3 digital outputs, including 1 relay output
- Optional: 1 additional analog input / 1 additional analog output
- Voltage supply and evaluation for TF (PTC temperature sensor) integrated for monitoring the motor temperature.
- Integrated evaluation of TH for monitoring the temperature of the motor.
- Braking resistor can be sub-mounted as an option for size 0.
- Separable signal terminals.
- Size 0:
- Separable power terminals and signal terminals.
- EMC capacitor can be insulated for reduced leakage currents.
- Cold plate installation is possible.
- Long motor cable length.
Additional information