The units at a glance

Supply system connection

Motor power

Nominal output current

MOVITRAC® B type

Part number

Size

230 V

1-phase

0.25 kW / 0.34 HP

AC 1.7 A

MC07B0003-2B1-4-00

8284911

0XS

0.37 kW / 0.50 HP

AC 2.5 A

MC07B0004-2B1-4-00

8284938

0.55 kW / 0.74 HP

AC 3.3 A

MC07B0005-2B1-4-00

8284946

0S

0.75 kW / 1.0 HP

AC 4.2 A

MC07B0008-2B1-4-00

8284954

1.1 kW / 1.5 HP

AC 5.7 A

MC07B0011-2B1-4-00

8284962

0L

1.5 kW / 2.0 HP

AC 7.3 A

MC07B0015-2B1-4-00

8284970

2.2 kW / 3.0 HP

AC 8.6 A

MC07B0022-2B1-4-00

8284989

230 V

3-phase

0.25 kW / 0.34 HP

AC 1.7 A

MC07B0003-2A3-4-00

8284997

0XS

0.37 kW / 0.50 HP

AC 2.5 A

MC07B0004-2A3-4-00

8285004

0.55 kW / 0.74 HP

AC 3.3 A

MC07B0005-2A3-4-00/S0

8285012

0S

0.75 kW / 1.0 HP

AC 4.2 A

MC07B0008-2A3-4-00/S0

8280520

1.1 kW / 1.5 HP

AC 5.7 A

MC07B0011-2A3-4-00/S0

8285039

0L

1.5 kW / 2.0 HP

AC 7.3 A

MC07B0015-2A3-4-00/S0

8285047

2.2 kW / 3.0 HP

AC 8.6 A

MC07B0022-2A3-4-00/S0

8285055

3.7 kW / 5.0 HP

AC 14.5 A

MC07B0037-2A3-4-00

8285063

1

5.5 kW / 7.4 HP

AC 22 A

MC07B0055-2A3-4-00

8285071

2

7.5 kW / 10 HP

AC 29 A

MC07B0075-2A3-4-00

8285098

11 kW / 15 HP

AC 42 A

MC07B0110-203-4-00

8285101

3

15 kW / 20 HP

AC 54 A

MC07B0150-203-4-00

8285128

22 kW / 30 HP

AC 80 A

MC07B0220-203-4-00

8285136

4

30 kW / 40 HP

AC 95 A

MC07B0300-203-4-00

8285144

400  V

3-phase

0.25 kW / 0.34 HP

AC 1.0 A

MC07B0003-5A3-4-00

8285152

0XS

0.37 kW / 0.50 HP

AC 1.6 A

MC07B0004-5A3-4-00

8285160

0.55 kW / 0.74 HP

AC 2.0 A

MC07B0005-5A3-4-00/S0

8285179

0S

0.75 kW / 1.0 HP

AC 2.4 A

MC07B0008-5A3-4-00/S0

8285187

1.1 kW / 1.5 HP

AC 3.1 A

MC07B0011-5A3-4-00/S0

8285195

1.5 kW / 2.0 HP

AC 4.0 A

MC07B0015-5A3-4-00/S0

8285209

2.2 kW / 3.0 HP

AC 5.5 A

MC07B0022-5A3-4-00/S0

8285217

0L

3.0 kW / 4.0 HP

AC 7.0 A

MC07B0030-5A3-4-00/S0

8285225

4.0 kW / 5.4 HP

AC 9.5 A

MC07B0040-5A3-4-00/S0

8285233

5.5 kW / 7.4 HP

AC 12.5 A

MC07B0055-5A3-4-00

8285241

2S

7.5 kW / 10 HP

AC 16 A

MC07B0075-5A3-4-00

8285268

11 kW / 15 HP

AC 24 A

MC07B0110-5A3-4-00

8285276

2

15 kW / 20 HP

AC 32 A

MC07B0150-503-4-00

8285284

3

22 kW / 30 HP

AC 46 A

MC07B0220-503-4-00

8285292

30 kW / 40 HP

AC 60 A

MC07B0300-503-4-00

8285306

37 kW / 50 HP

AC 73 A

MC07B0370-503-4-00

8285314

4

45 kW / 60 HP

AC 89 A

MC07B0450-503-4-00

8285322

55 kW / 74 HP

AC 105 A

MC07B0550-503-4-00

8295271

5

75 kW / 100 HP

AC 130 A

MC07B0750-503-4-00

8295298

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

tr16_criterion_criterion5: 1;

Comment by ,

tr17_criterion_criterion5: 1;

Comment by ,

tr18_criterion_criterion5: 2;

Comment by ,

tr19_criterion_criterion5: 2;

Comment by ,

tr20_criterion_criterion5: 2;

Comment by ,

tr21_criterion_criterion5: 2;

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

Comment by ,

tr31_criterion_criterion5: 1;

Comment by ,

tr32_criterion_criterion5: 1;

Comment by ,

tr33_criterion_criterion5: 2;

Comment by ,

tr34_criterion_criterion5: 2;

Comment by ,

tr35_criterion_criterion5: 2;

Comment by ,

tr36_criterion_criterion5: 2;

Comment by ,

Comment by ,

Comment by ,

Comment by ,