Functional safety
The following functions are available in the standard version:
- Safe Torque Off (STO) up to performance level (PL) d according to EN ISO 13849-1 for 3 × AC 230 V / 400 V units from 0.55 kW to 75 kW (optionally 230 V to 2.2 kW, and 400 V up to 4 kW).
- Safe Stop (SSIExternal connection is required for SSI) up to performance level (PL) d according to EN ISO 13849-1 for 3 × AC 230 V / 400 V units from 0.55 kW to 75 kW (optionally 230 V to 2.2 kW, and 400 V to 4 kW).
The following table lists the availability of safety technology for the individual MOVITRAC® 07B sizes.
MOVITRAC® 07B | Size | Power rating kW | Safety technology | ||
---|---|---|---|---|---|
Standard | Option | Not available | |||
3 × AC 400 V | |||||
0003-5A3-4-.... | 0XS | 0.25 | x | ||
0004-5A3-4-.... | 0.37 | x | |||
0005-5A3-4-.... | 0S | 0.55 | x | ||
0008-5A3-4-.... | 0.75 | x | |||
0011-5A3-4-.... | 1.1 | x | |||
0015-5A3-4-.... | 1.5 | x | |||
0022-5A3-4-.... | 0L | 2.2 | x | ||
0030-5A3-4-.... | 3 | x | |||
0040-5A3-4-.... | 4 | x | |||
0055-5A3-4-.... | 2S | 5.5 | x | ||
0075-5A3-4-.... | 7.5 | x | |||
0110-5A3-4-.... | 2 | 11 | x | ||
0150-5A3-4-.... | 3 | 15 | x | ||
0220-5A3-4-.... | 22 | x | |||
0300-5A3-4-.... | 30 | x | |||
0370-5A3-4-.... | 4 | 37 | x | ||
0450-5A3-4-.... | 45 | x | |||
0550-5A3-4-.... | 5 | 55 | x | ||
0750-5A3-4-.... | 75 | x | |||
3 × AC 230 V | |||||
0003-5A3-4-.... | 0XS | 0.25 | x | ||
0004-5A3-4-.... | 0.37 | x | |||
0005-5A3-4-.... | 0S | 0.55 | x | ||
0008-5A3-4-.... | 0.75 | x | |||
0011-5A3-4-.... | 0L | 1.1 | x | ||
0015-5A3-4-.... | 1.5 | x | |||
0022-5A3-4-.... | 2.2 | x | |||
0037-5A3-4-.... | 1 | 3.7 | x | ||
0055-5A3-4-.... | 2 | 5.5 | x | ||
0075-5A3-4-.... | 7.5 | x | |||
0110-5A3-4-.... | 3 | 11 | x | ||
0150-5A3-4-.... | 15 | x | |||
0220-5A3-4-.... | 4 | 22 | x | ||
0300-5A3-4-.... | 30 | x | |||
1 × AC 230 V Safety technology is not available. |