Sizes 0S and 0L with "STO – Safe Torque Off": 3 × AC 380 – 500 V, 50/60 Hz
Type MC07B... 3 × AC 380 – 500 V | Standard version (...-S0) | Technology version (...-S0/T) | Recommended max. motor power kW / HP | Nominal output current AC A | Size |
---|---|---|---|---|---|
Part number | Part number | ||||
0005-5A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 828 995 6 | Without part number. Can only be ordered via the Configurator. | 0.55 / 0.75 | 2.0 | 0S |
0008-5A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 828 996 4 | 0.75 / 1.0 | 2.4 | ||
0011-5A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 828 997 2 | 1.1 / 1.5 | 3.1 | ||
0015-5A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 828 998 0 | 1.5 / 2.0 | 4.0 | ||
0022-5A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 828 999 9 | 2.2 / 3.0 | 5.5 | 0L | |
0030-5A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 829 000 8 | 3.0 / 4.0 | 7.0 | ||
0040-5A3-4-...With integrated line filter, category C2 is maintained on the input end as standard. | 829 001 6 | 4.0 / 5.0 | 9.5 |